High Voltage

IXTM5N100A

  • Electrical Characteristics
    • Catalog # IXTM5N100A
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2
    • Continuous Drain Current @ 25 ℃ (A) 5
    • Gate Charge (nC) 88
    • Input Capacitance, CISS (pF) 2600
    • Thermal resistance [junction-case] (K/W) 0.7
    • Configuration Single
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 180
    • Sample Request No