High Voltage

IXTP1N100

  • Electrical Characteristics
    • Catalog # IXTP1N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 11
    • Continuous Drain Current @ 25 ℃ (A) 1.5
    • Gate Charge (nC) 23
    • Input Capacitance, CISS (pF) 480
    • Thermal resistance [junction-case] (K/W) 2.3
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 710
    • Power Dissipation (W) 54
    • Sample Request Yes
    • Partner ECAD Models IXTP1N100