High Voltage

IXTT6N120

  • Electrical Characteristics
    • Catalog # IXTT6N120
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.4
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 56
    • Input Capacitance, CISS (pF) 1950
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 850
    • Power Dissipation (W) 300
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTT6N120