High Voltage

IXTT6N150

  • Electrical Characteristics
    • Catalog # IXTT6N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 3.5
    • Continuous Drain Current @ 25 ℃ (A) 6
    • Gate Charge (nC) 67
    • Input Capacitance, CISS (pF) 2230
    • Thermal resistance [junction-case] (K/W) 0.23
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 1500
    • Power Dissipation (W) 540
    • Sample Request Yes
    • Partner ECAD Models IXTT6N150