High Voltage

IXTT75N10

  • Electrical Characteristics
    • Catalog # IXTT75N10
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.02
    • Continuous Drain Current @ 25 ℃ (A) 75
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 4500
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-268S
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 300
    • Sample Request No