High Voltage

IXTX20N150

  • Electrical Characteristics
    • Catalog # IXTX20N150
    • Drain-Source Voltage (V) 1500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1
    • Continuous Drain Current @ 25 ℃ (A) 20
    • Gate Charge (nC) 215
    • Input Capacitance, CISS (pF) 7800
    • Thermal resistance [junction-case] (K/W) 0.1
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 1100
    • Power Dissipation (W) 1250
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTX20N150