High Voltage

IXTX24N100

  • Electrical Characteristics
    • Catalog # IXTX24N100
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.4
    • Continuous Drain Current @ 25 ℃ (A) 24
    • Gate Charge (nC) 267
    • Input Capacitance, CISS (pF) 8700
    • Thermal resistance [junction-case] (K/W) 0.22
    • Configuration Single
    • Package Type TO-247 PLUS
    • Typical Reverse Recovery Time (ns) 850
    • Power Dissipation (W) 568
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTX24N100