Polar™

IXTA08N120P

  • Electrical Characteristics
    • Catalog # IXTA08N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 25
    • Continuous Drain Current @ 25 ℃ (A) 0.8
    • Gate Charge (nC) 14
    • Input Capacitance, CISS (pF) 333
    • Thermal resistance [junction-case] (K/W) 2.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA08N120P