Polar™

IXTA10N60P

  • Electrical Characteristics
    • Catalog # IXTA10N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.740
    • Continuous Drain Current @ 25 ℃ (A) 10.0
    • Gate Charge (nC) 32.0
    • Input Capacitance, CISS (pF) 1720
    • Thermal resistance [junction-case] (K/W) 0.62
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 200
    • Sample Capable No
    • Check Stock Yes