Polar™

IXTA1N100P

  • Electrical Characteristics
    • Catalog # IXTA1N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 15
    • Continuous Drain Current @ 25 ℃ (A) 1
    • Gate Charge (nC) 15.5
    • Input Capacitance, CISS (pF) 331
    • Thermal resistance [junction-case] (K/W) 2.5
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 750
    • Power Dissipation (W) 50
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTA1N100P