Polar™

IXTA42N25P

  • Electrical Characteristics
    • Catalog # IXTA42N25P
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.084
    • Continuous Drain Current @ 25 ℃ (A) 42.0
    • Gate Charge (nC) 70.0
    • Input Capacitance, CISS (pF) 2300
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 300
    • Sample Capable No
    • Check Stock Yes