Polar™

IXTA4N80P

  • Electrical Characteristics
    • Catalog # IXTA4N80P
    • Drain-Source Voltage (V) 800
    • Maximum On-Resistance @ 25 ℃ (Ohm) 3
    • Continuous Drain Current @ 25 ℃ (A) 3.5
    • Gate Charge (nC) 15
    • Input Capacitance, CISS (pF) 750
    • Thermal resistance [junction-case] (K/W) 1.25
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 600
    • Power Dissipation (W) 100
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA4N80P