Polar™

IXTA50N20P

  • Electrical Characteristics
    • Catalog # IXTA50N20P
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.06
    • Continuous Drain Current @ 25 ℃ (A) 50
    • Gate Charge (nC) 70
    • Input Capacitance, CISS (pF) 2720
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-263
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 360
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTA50N20P