Polar™

IXTH30N50P

  • Electrical Characteristics
    • Catalog # IXTH30N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.200
    • Continuous Drain Current @ 25 ℃ (A) 30.0
    • Gate Charge (nC) 70.0
    • Input Capacitance, CISS (pF) 4150
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 460
    • Sample Capable No
    • Check Stock Yes