Polar™

IXTH3N100P

  • Electrical Characteristics
    • Catalog # IXTH3N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 4.800
    • Continuous Drain Current @ 25 ℃ (A) 3.0
    • Gate Charge (nC) 39.0
    • Input Capacitance, CISS (pF) 1100
    • Thermal resistance [junction-case] (K/W) 1.00
    • Configuration Single
    • Package Type TO-247
    • Typical Reverse Recovery Time (ns) 820
    • Power Dissipation (W) 125
    • Sample Capable No
    • Check Stock Yes