Polar™

IXTK102N30P

  • Electrical Characteristics
    • Catalog # IXTK102N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.033
    • Continuous Drain Current @ 25 ℃ (A) 102
    • Gate Charge (nC) 224
    • Input Capacitance, CISS (pF) 7500
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 700
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTK102N30P