Polar™

IXTK140N30P

  • Electrical Characteristics
    • Catalog # IXTK140N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.24
    • Continuous Drain Current @ 25 ℃ (A) 140
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 14800
    • Thermal resistance [junction-case] (K/W) 0.12
    • Configuration Single
    • Package Type TO-264JD
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 1040
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTK140N30P