Polar™

IXTK150N15P

  • Electrical Characteristics
    • Catalog # IXTK150N15P
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.013
    • Continuous Drain Current @ 25 ℃ (A) 150.0
    • Gate Charge (nC) 190.0
    • Input Capacitance, CISS (pF) 5800
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 714
    • Sample Capable No
    • Check Stock Yes