Polar™

IXTK180N15P

  • Electrical Characteristics
    • Catalog # IXTK180N15P
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.011
    • Continuous Drain Current @ 25 ℃ (A) 180
    • Gate Charge (nC) 240
    • Input Capacitance, CISS (pF) 7000
    • Thermal resistance [junction-case] (K/W) 0.18
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 800
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTK180N15P