Polar™

IXTK82N25P

  • Electrical Characteristics
    • Catalog # IXTK82N25P
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.038
    • Continuous Drain Current @ 25 ℃ (A) 82
    • Gate Charge (nC) 142
    • Input Capacitance, CISS (pF) 4800
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-264
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 500
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTK82N25P