Polar™

IXTP02N120P

  • Electrical Characteristics
    • Catalog # IXTP02N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 75.000
    • Continuous Drain Current @ 25 ℃ (A) 0.2
    • Gate Charge (nC) 4.7
    • Input Capacitance, CISS (pF) 104
    • Thermal resistance [junction-case] (K/W) 3.80
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 1600
    • Power Dissipation (W) 33
    • Sample Capable Yes
    • Check Stock Yes