Polar™

IXTP03N90P

  • Electrical Characteristics
    • Catalog # IXTP03N90P
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 80
    • Continuous Drain Current @ 25 ℃ (A) 0.3
    • Gate Charge (nC) 4
    • Input Capacitance, CISS (pF) 80
    • Thermal resistance [junction-case] (K/W) 4.4
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 280
    • Power Dissipation (W) 28
    • Sample Request No
    • Partner ECAD Models IXTP03N90P