Polar™

IXTP10N60PM

  • Electrical Characteristics
    • Catalog # IXTP10N60PM
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.740
    • Continuous Drain Current @ 25 ℃ (A) 5.0
    • Gate Charge (nC) 32.0
    • Input Capacitance, CISS (pF) 1610
    • Thermal resistance [junction-case] (K/W) 2.50
    • Configuration Single
    • Package Type TO-220 OVERMOLDED
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 50
    • Sample Capable No
    • Check Stock No