Polar™

IXTP12N50PM

  • Electrical Characteristics
    • Catalog # IXTP12N50PM
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.500
    • Continuous Drain Current @ 25 ℃ (A) 6.0
    • Gate Charge (nC) 29.0
    • Input Capacitance, CISS (pF) 1830
    • Thermal resistance [junction-case] (K/W) 2.50
    • Configuration Single
    • Package Type TO-220 OVERMOLDED
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 50
    • Sample Capable No
    • Check Stock No