Polar™

IXTP14N60PM

  • Electrical Characteristics
    • Catalog # IXTP14N60PM
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.55
    • Continuous Drain Current @ 25 ℃ (A) 7
    • Gate Charge (nC) 36
    • Input Capacitance, CISS (pF) 2500
    • Thermal resistance [junction-case] (K/W) 1.66
    • Configuration Single
    • Package Type TO-220FP
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 75
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP14N60PM