Polar™

IXTP16N50PM

  • Electrical Characteristics
    • Catalog # IXTP16N50PM
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.42
    • Continuous Drain Current @ 25 ℃ (A) 7.5
    • Gate Charge (nC) 43
    • Input Capacitance, CISS (pF) 2480
    • Thermal resistance [junction-case] (K/W) 1.66
    • Configuration Single
    • Package Type TO-220 OVERMOLDED
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 75
    • Sample Request No
    • Partner ECAD Models IXTP16N50PM