Polar™

IXTP1N120P

  • Electrical Characteristics
    • Catalog # IXTP1N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 20.000
    • Continuous Drain Current @ 25 ℃ (A) 1.0
    • Gate Charge (nC) 17.6
    • Input Capacitance, CISS (pF) 445
    • Thermal resistance [junction-case] (K/W) 2.00
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 900
    • Power Dissipation (W) 63
    • Sample Capable Yes
    • Check Stock Yes