Polar™

IXTP1R4N100P

  • Electrical Characteristics
    • Catalog # IXTP1R4N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 11
    • Continuous Drain Current @ 25 ℃ (A) 1.4
    • Gate Charge (nC) 17.8
    • Input Capacitance, CISS (pF) 450
    • Thermal resistance [junction-case] (K/W) 2
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 750
    • Power Dissipation (W) 63
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTP1R4N100P