Polar™

IXTP1R4N60P

  • Electrical Characteristics
    • Catalog # IXTP1R4N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 9
    • Continuous Drain Current @ 25 ℃ (A) 1.4
    • Gate Charge (nC) 5.2
    • Input Capacitance, CISS (pF) 140
    • Thermal resistance [junction-case] (K/W) 2.5
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 50
    • Sample Request No