Polar™

IXTP2N100P

  • Electrical Characteristics
    • Catalog # IXTP2N100P
    • Drain-Source Voltage (V) 1000
    • Maximum On-Resistance @ 25 ℃ (Ohm) 7.5
    • Continuous Drain Current @ 25 ℃ (A) 2
    • Gate Charge (nC) 24.3
    • Input Capacitance, CISS (pF) 655
    • Thermal resistance [junction-case] (K/W) 1.45
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 800
    • Power Dissipation (W) 86
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP2N100P