Polar™

IXTP2R4N120P

  • Electrical Characteristics
    • Catalog # IXTP2R4N120P
    • Drain-Source Voltage (V) 1200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 7.500
    • Continuous Drain Current @ 25 ℃ (A) 2.4
    • Gate Charge (nC) 37.0
    • Input Capacitance, CISS (pF) 1207
    • Thermal resistance [junction-case] (K/W) 1.00
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 920
    • Power Dissipation (W) 125
    • Sample Capable No
    • Check Stock Yes