Polar™

IXTP36N30P

  • Electrical Characteristics
    • Catalog # IXTP36N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.11
    • Continuous Drain Current @ 25 ℃ (A) 36
    • Gate Charge (nC) 70
    • Input Capacitance, CISS (pF) 2250
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 300
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTP36N30P