Polar™

IXTP3N60P

  • Electrical Characteristics
    • Catalog # IXTP3N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 2.900
    • Continuous Drain Current @ 25 ℃ (A) 3.0
    • Gate Charge (nC) 9.8
    • Input Capacitance, CISS (pF) 411
    • Thermal resistance [junction-case] (K/W) 1.80
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 70
    • Status PHASE OUT/OBSOLETE
    • Replaced By Part Number IXTP4N65X2
    • Obsolete Date NA
    • Sample Capable No
    • Check Stock No