Polar™

IXTP5N50P

  • Electrical Characteristics
    • Catalog # IXTP5N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.4
    • Continuous Drain Current @ 25 ℃ (A) 5
    • Gate Charge (nC) 12.6
    • Input Capacitance, CISS (pF) 620
    • Thermal resistance [junction-case] (K/W) 1.4
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 90
    • Replaced By Part Number IXTP8N65X2
    • Sample Request No
    • Check Stock Yes
    • Replaced By Part Number IXTP8N65X2