Polar™

IXTP62N15P

  • Electrical Characteristics
    • Catalog # IXTP62N15P
    • Drain-Source Voltage (V) 150
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.040
    • Continuous Drain Current @ 25 ℃ (A) 62.0
    • Gate Charge (nC) 70.0
    • Input Capacitance, CISS (pF) 2250
    • Thermal resistance [junction-case] (K/W) 0.42
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 150
    • Power Dissipation (W) 350
    • Sample Capable No
    • Check Stock Yes