Polar™

IXTP6N50P

  • Electrical Characteristics
    • Catalog # IXTP6N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 1.100
    • Continuous Drain Current @ 25 ℃ (A) 6.0
    • Gate Charge (nC) 14.6
    • Input Capacitance, CISS (pF) 740
    • Thermal resistance [junction-case] (K/W) 1.25
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 100
    • Status PHASE OUT/OBSOLETE
    • Replaced By Part Number IXTP8N65X2
    • Obsolete Date NA
    • Sample Capable No
    • Check Stock No