Polar™

IXTP8N50P

  • Electrical Characteristics
    • Catalog # IXTP8N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.800
    • Continuous Drain Current @ 25 ℃ (A) 8.0
    • Gate Charge (nC) 20.0
    • Input Capacitance, CISS (pF) 1050
    • Thermal resistance [junction-case] (K/W) 0.83
    • Configuration Single
    • Package Type TO-220
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 150
    • Status PHASE OUT/OBSOLETE
    • Replaced By Part Number IXTP8N65X2
    • Obsolete Date NA
    • Sample Capable No
    • Check Stock Yes