Polar™

IXTQ100N25P

  • Electrical Characteristics
    • Catalog # IXTQ100N25P
    • Drain-Source Voltage (V) 250
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.027
    • Continuous Drain Current @ 25 ℃ (A) 100
    • Gate Charge (nC) 185
    • Input Capacitance, CISS (pF) 6300
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 200
    • Power Dissipation (W) 600
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ100N25P