Polar™

IXTQ170N10P

  • Electrical Characteristics
    • Catalog # IXTQ170N10P
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.009
    • Continuous Drain Current @ 25 ℃ (A) 170
    • Gate Charge (nC) 198
    • Input Capacitance, CISS (pF) 6000
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 120
    • Power Dissipation (W) 715
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTQ170N10P