Polar™

IXTQ18N60P

  • Electrical Characteristics
    • Catalog # IXTQ18N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.42
    • Continuous Drain Current @ 25 ℃ (A) 18
    • Gate Charge (nC) 49
    • Input Capacitance, CISS (pF) 2500
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 360
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ18N60P