Polar™

IXTQ22N50P

  • Electrical Characteristics
    • Catalog # IXTQ22N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.27
    • Continuous Drain Current @ 25 ℃ (A) 22
    • Gate Charge (nC) 50
    • Input Capacitance, CISS (pF) 2880
    • Thermal resistance [junction-case] (K/W) 0.35
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 350
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTQ22N50P