Polar™

IXTQ26N50P

  • Electrical Characteristics
    • Catalog # IXTQ26N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.23
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 65
    • Input Capacitance, CISS (pF) 3600
    • Thermal resistance [junction-case] (K/W) 0.31
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 300
    • Power Dissipation (W) 400
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTQ26N50P