Polar™

IXTQ26N60P

  • Electrical Characteristics
    • Catalog # IXTQ26N60P
    • Drain-Source Voltage (V) 600
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.27
    • Continuous Drain Current @ 25 ℃ (A) 26
    • Gate Charge (nC) 72
    • Input Capacitance, CISS (pF) 4150
    • Thermal resistance [junction-case] (K/W) 0.27
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 500
    • Power Dissipation (W) 460
    • Sample Request No
    • Partner ECAD Models IXTQ26N60P