Polar™

IXTQ44N50P

  • Electrical Characteristics
    • Catalog # IXTQ44N50P
    • Drain-Source Voltage (V) 500
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.140
    • Continuous Drain Current @ 25 ℃ (A) 44.0
    • Gate Charge (nC) 98.0
    • Input Capacitance, CISS (pF) 5440
    • Thermal resistance [junction-case] (K/W) 0.19
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 400
    • Power Dissipation (W) 650
    • Sample Capable No
    • Check Stock Yes