Polar™

IXTQ69N30P

  • Electrical Characteristics
    • Catalog # IXTQ69N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.049
    • Continuous Drain Current @ 25 ℃ (A) 69.0
    • Gate Charge (nC) 156.0
    • Input Capacitance, CISS (pF) 4960
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 330
    • Power Dissipation (W) 500
    • Sample Capable No
    • Check Stock Yes