Polar™

IXTQ69N30PM

  • Electrical Characteristics
    • Catalog # IXTQ69N30PM
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.049
    • Continuous Drain Current @ 25 ℃ (A) 25
    • Gate Charge (nC) 156
    • Input Capacitance, CISS (pF) 4960
    • Thermal resistance [junction-case] (K/W) 1.38
    • Configuration Single
    • Package Type TO-3PM
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 90
    • Sample Request No
    • Check Stock Yes
    • Partner ECAD Models IXTQ69N30PM