Polar™

IXTQ88N30P

  • Electrical Characteristics
    • Catalog # IXTQ88N30P
    • Drain-Source Voltage (V) 300
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.04
    • Continuous Drain Current @ 25 ℃ (A) 88
    • Gate Charge (nC) 180
    • Input Capacitance, CISS (pF) 6300
    • Thermal resistance [junction-case] (K/W) 0.21
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 250
    • Power Dissipation (W) 600
    • Sample Request Yes
    • Check Stock Yes
    • Partner ECAD Models IXTQ88N30P