Polar™

IXTQ96N20P

  • Electrical Characteristics
    • Catalog # IXTQ96N20P
    • Drain-Source Voltage (V) 200
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.024
    • Continuous Drain Current @ 25 ℃ (A) 96.0
    • Gate Charge (nC) 145.0
    • Input Capacitance, CISS (pF) 4800
    • Thermal resistance [junction-case] (K/W) 0.25
    • Configuration Single
    • Package Type TO-3P
    • Typical Reverse Recovery Time (ns) 160
    • Power Dissipation (W) 600
    • Sample Capable No
    • Check Stock Yes