Polar™

IXTR200N10P

  • Electrical Characteristics
    • Catalog # IXTR200N10P
    • Drain-Source Voltage (V) 100
    • Maximum On-Resistance @ 25 ℃ (Ohm) 0.008
    • Continuous Drain Current @ 25 ℃ (A) 120.0
    • Gate Charge (nC) 235.0
    • Input Capacitance, CISS (pF) 7600
    • Thermal resistance [junction-case] (K/W) 0.50
    • Configuration Single
    • Package Type PLUS247™
    • Typical Reverse Recovery Time (ns) 100
    • Power Dissipation (W) 300
    • Sample Capable No
    • Check Stock Yes