Polar™

IXTS01N90P-223

  • Electrical Characteristics
    • Catalog # IXTS01N90P-223
    • Drain-Source Voltage (V) 900
    • Maximum On-Resistance @ 25 ℃ (Ohm) 75
    • Continuous Drain Current @ 25 ℃ (A) 0.1
    • Gate Charge (nC) 2.2
    • Input Capacitance, CISS (pF) 82
    • Thermal resistance [junction-case] (K/W) 5
    • Configuration Single
    • Package Type SOT-223
    • Typical Reverse Recovery Time (ns) 285
    • Power Dissipation (W) 25
    • Sample Request No
    • Partner ECAD Models IXTS01N90P-223